0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN10-004 * 01/15/2010 * Change of comment/notes -1
PCN24-019 * 03/07/2024 * Transition to qualified ceramic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Additional quantities available by : 09/02/2026 *
95 dB Programmable Attenuator, 1 MHz - 8 GHz
Lumped LC Low Pass Filter, DC - 1000 MHz, 50Ω
LTCC Low Pass Filter, DC - 3300 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT, Low Phase Noise Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
1:5 CORE & WIRE Transformer, 0.3 - 300 MHz, 50Ω
Lumped LC Band Pass Filter, 1450 - 2450 MHz, 50Ω
Core & Wire 90° Hybrid, 30 - 60 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 380 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω