0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN10-004 * 01/15/2010 * Change of comment/notes -1
PCN24-019 * 03/07/2024 * Transition to qualified ceramic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Level 17, SMT Triple Balanced Mixer, RF/LO Freq 500 - 3500 MHz
1:4 CORE & WIRE Transformer, 20 - 600 MHz, 50Ω
2 Ways DC Pass Power Splitter, 500 - 40000 MHz, 50Ω
RF Adapter Straight 1.35mm Female to 1.85mm Male DC - 67 GHz 50Ω
TB,RAVON,RAMP,CK605,50 OHM
LTCC Low Pass Filter, DC - 1700 MHz, 50Ω
LTCC Low Pass Filter, DC - 6400 MHz, 50Ω
2 Ways Power Splitter, 10 - 1500 MHz, 50Ω
LTCC High Pass Filter, 5650 - 9700 MHz