0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Level 7, Plug-In Triple Balanced Mixer, RF/LO Freq 750 - 2400 MHz
Lumped LC High Pass Filter, 200 - 3000 MHz
Flexible Interconnect, 0.047" center diameter, 50 GHz, 12.0″
20 dB Fixed Attenuator, DC - 6000 MHz, 50Ω
3 Ways Power Splitter, Bracketed, 1 - 500 MHz, 50Ω
TB,BLNK2-252R+, NK0402C, 50OHM
LTCC Low Pass Filter, DC - 7200 MHz, 50Ω
Reflective SP4T, Pin Diode Switch, 10 - 2500 MHz, 50Ω
Reflective SPDT, Solid State Switch, 30 - 2700 MHz, 50Ω