0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
AN80-025 - Replacement Part Reference guide
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN17-005 * 02/03/2017 * End-of Life
PCN19-097 * 11/08/2019 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
TB,ASK,KK81,W,50 OHM
2 Ways LTCC Power Splitter, 950 - 1300 MHz, 50Ω
1:1 LTCC Transformer, 2400 - 2500 MHz, 50Ω
4-way Connectorized Power Splitter, 1000-1800MHz
TB,SCA,DZ943,75 OHM
TB,MSWT,XX211,EU,50 OHM