0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN18-014 * 02/12/2018 * Material Change
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Lumped LC High Pass Filter, 27.5 - 200 MHz
Bi-Phase, Plug-in Pin Diode Switch, 5 - 450 MHz, 50Ω
Level 7, Plug-In Double Balanced Mixer, RF/LO Freq 1 - 600 MHz
2-way Plug-In Power Splitter, 400-1000MHz
Lumped LC Low Pass Filter, DC - 98 MHz, 50Ω
180° Hybrid, 1 - 200 MHz, 50Ω
Lumped LC Band Stop Filter, 56.75 - 83.25 MHz
4 Ways Core & Wire Power Splitter, 80 - 520 MHz, 50Ω