0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
LTCC Low Pass Filter, DC to 1.8 GHz , 50Ω
Connectorized SMA Female, Wideband, Low Noise Amplifier, 6 to 18 GHz, 50Ω
LTCC Bandpass Filter, 8.6 to 10.9 GHz, 50Ω, 2.92mm Female
Cavity Band Pass Filter, 30 - 31 GHz, 50Ω, 2.92mm Female
LTCC Surface Mount Band Pass Filter, 17.7 to 21.2 GHz, 50Ω
Thin Film Bandpass Filter, 6100 to 6900 MHz, 50Ω, SMA Male/Female
Lumped LC High Pass Filter, 0.5 - 14 GHz
LTCC High Pass Filter, 10 to 19.5 GHz, 50Ω, 2.92mm Female