0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
AN00-011 - Frequently asked questions
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Level 17, SMT Double Balanced Mixer, RF/LO Freq 10 - 2500 MHz
ML AMPL / SURF MT / RoHS
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
VOLTAGE CONT OSC / RoHS
4 dB SMT Fixed Attenuator, DC - 7000 MHz, 50Ω
Level 13, SMT Up Converter, RF/LO Freq 2300 - 7400 MHz
VCO / SURF MOUNT / RoHS
Lumped LC Band Pass Filter, 1450 - 2450 MHz, 50Ω
Level 13, SMT High Reliability, RF/LO Freq 1600 - 6000 MHz