0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
Get FREE substrate-scalable simulation models for this part. Mini-Circuits is proud to partner with Modelithics to give you free, high-accuracy simulation models for this component, compatible with Keysight ADS.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN70-001 - Fixed attenuators help minimize impedance mismatches
ATT6-1 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN25-030 * 04/30/2025 * Redesign Complete
PCN25-031 * 04/30/2025 * Replacement of Dimension on Spec
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
4 dB SMT Fixed Attenuator, DC - 20000 MHz, 50Ω
TB,D20C,CA531,50 OHM
Absorptive SPDT, Solid State Switch, 500 - 6000 MHz, 50Ω
Lumped LC Diplexer, DC-950/1700-2700 MHz, 50Ω
TB,JYM,BJ293,HP,50 OHM
90° Hybrid, 100 - 160 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 900 MHz, 50Ω
TB,LAT,MMM168,JK,50 OHM
TB,JSPQ,BK276,LU,50 OHM