0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
Level 7, SMT Double Balanced Mixer, RF/LO Freq 2000 - 7000 MHz
Lumped LC Low Pass Filter, DC - 1000 MHz, 50Ω
RF Adapter Straight 1.85mm Female to 2.4mm Female DC - 50GHz 50Ω
Reflectionless Band Pass Filter, 17500 - 18500 MHz, 50Ω
TB,AVM 273HP+,DG1677, VCM-1
Transfer, Mechanical Switch, DC - 18000 MHz, 50Ω
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz, 10.0″
Absorptive SP4T, SMT Solid State Switch, 30 - 6000 MHz, 50Ω