0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:4 CORE & WIRE Transformer, 0.5 - 600 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 50 MHz, 50Ω
2 Ways MMIC DC Pass Power Splitter, 5000 - 20000 MHz, 50Ω
2 Ways MMIC DC Pass Power Splitter, 800 - 2100 MHz, 50Ω
LTCC Low Pass Filter, DC - 6000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.06 - 300 MHz, 50Ω
RF Adapter Straight 2.92mm Female to 2.92mm Female DC - 40GHz Bulkhead 50Ω
2 Ways LTCC Power Splitter, 800 - 1175 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.4 - 800 MHz, 75Ω