English
English
简体中文


RF & Microwave Products › Transformer

T2-1T-KK81


1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω


1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω Generic photo used for illustration purposes only.





This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.

Related Research

Options and Alternative Models

Item Description
T2-1T-KK81+ 1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
T2-1T-X65+ 1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
T2-1T+ 1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω