0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
1:16 CORE & WIRE Transformer, 0.6 - 160 MHz, 50Ω
RF Adapter Straight 1.85mm Male to 1.85mm Female DC - 67GHz 50Ω
Bi-Phase, Pin Diode Switch, 1 - 200 MHz, 50Ω
KIT FLEX / 12" / 6 MODELS
1:1 LTCC Transformer, 700 - 2700 MHz, 50Ω
DC BLOCK / N F / N M / RoHS
Die Linear Amplifier, 50 - 6000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 1 MHz to 1000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Linear, Gain Block Amplifier, 10 GHz to 13 GHz, 50Ω, 2x2 mm QFN Style Package