0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN24-076 * 11/26/2024 * Redesign
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
2 Ways DC Pass Power Splitter, 650 - 6200 MHz, 50Ω
12 dB Fixed Attenuator, DC - 18000 MHz, 50Ω
28 dB SMT Bi-Directional Coupler, 600 - 820 MHz, 50Ω
LTCC 90° Hybrid, 220 - 470 MHz, 50Ω
Level 17, SMT Double Balanced Mixer, RF/LO Freq 5000 - 8000 MHz
TB,SYTX2-52HP-20W+ AH1647,50
2 Ways Power Splitter, 100 - 600 MHz, 50Ω
TB,PMA-545,DQ849,50 OHM