0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN06-003 * 07/26/2006 * Enable use of alternate substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:0.11 CORE & WIRE Transformer, 0.3 - 475 MHz, 75Ω
2 Ways Power Splitter, 55 - 85 MHz, 75Ω
LTCC High Pass Filter, 1650 - 5000 MHz
EVAL BOARD FOR SYK-2-33+
10 dB Directional Coupler, 18000 - 44000 MHz, 50Ω
1:2.5 CORE & WIRE Transformer, 0.01 - 100 MHz, 50Ω
28 dB Digital Step Attenuator, 10 - 1000 MHz, 50Ω
1:2 CORE & WIRE Transformer, 100 - 6000 MHz, 50Ω
Level 17, Up Converter, RF/LO Freq 10 - 1780 MHz