0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN16-045 * 07/28/2016 * Change of Internal Die
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
AN00-011 - Frequently asked questions
International Shipping Option >
TB,LFCW,99-01-0603C-1, 50 OHM
LTCC Low Pass Filter, DC - 5500 MHz, 50Ω
BIAS TEE / SMA / BKT / RoHS
TB,MERA556/7456,DL1020,50 OHM
LTCC Low Pass Filter, DC - 3400 MHz, 50Ω
LTCC Low Pass Filter, DC - 5850 MHz, 50Ω
TB,SCTX4-88-1+,99-01-2335,50
LTCC Low Pass Filter, DC - 8400 MHz, 50Ω
LTCC Low Pass Filter, DC - 1000 MHz, 50Ω