0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
LTCC High Pass Filter, 550 - 6000 MHz, 50Ω, SMA Male / Female
Suspended Substrate High Pass Filter, 26 to 50 GHz, 50Ω, 2.4mm Female
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
LTCC High Pass Filter, 730 to 6500 MHz, 50Ω, SMA Male / Female
LTCC Low Pass Filter, DC to 180 MHz, 50Ω, SMA Male / Female
LTCC SMT Low Pass Filter, DC to 5000 MHz, 50Ω
LTCC Low Pass Filter, DC to 160 MHz, 50Ω, SMA Male / Female
3X SMT Multiplier, Output Freq 6600 - 18000 MHz
Connectorized 2.92mm, Medium Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω