0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Low Pass Filter, DC - 1050 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 1094 MHz, 50Ω
Level 7, Double Balanced Mixer, RF/LO Freq 1 - 1000 MHz
Reflectionless Low Pass Filter, DC - 420 MHz
Low Noise Amplifier, 800 - 900 MHz, 50Ω
Level 7, Plug-In Double Balanced Mixer, RF/LO Freq 0.15 - 400 MHz
EVAL BOARD FOR RDP-272+
Level 7, Double Balanced Mixer, RF/LO Freq 5 - 1250 MHz
21.5 dB Bi-Directional Coupler, 700 - 2500 MHz, 75Ω