0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-001 - Fixed attenuators help minimize impedance mismatches
ATT6-1 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Surface Mount Low Pass Filter, DC to 4.8 GHz, 50Ω
LTCC Surface Mount Thru-Line, DC to 30 GHz, 50Ω
WR19 to WR19 Flange Waveguide 3 dB Attenuator Straight 40 - 60 GHz
Lumped LC Band Pass Filter, 420 - 750 MHz, 50Ω
SMT MMIC, Low Noise Amplifier, 4 GHz to 16 GHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 2.5 GHz, 50Ω
Thin Film SMT Band Pass Filter, 3700 to 5300 MHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 7.3 GHz, 50Ω
WR22 to WR22 Flange Waveguide 3 dB Attenuator Straight 33 - 50 GHz