0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1200 MHz, 50Ω
Die Low Noise Amplifier, 1100 - 4000 MHz, 50Ω
Reflectionless Low Pass Filter, DC - 1150 MHz, 50Ω
LTCC High Pass Filter, 1600 - 6000 MHz
TB,MSWA2-50+,DQ1225,50 OHM
Level 17, Double Balanced Mixer, RF/LO Freq 0.5 - 500 MHz
1:4 CORE & WIRE Transformer, 125 - 135 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz, 6.0″
Suspended Substrate Band Pass Filter, 7825 - 8125 MHz, 50Ω