0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
BIAS TEE / SURF MT / RoHS
Die RF Gain Block Amplifier, 1500 - 6000 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.1 - 45 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 4400 - 5000 MHz, 50Ω
LOW PASS FLTR / SURF MT / RoHS
19.5 dB Directional Coupler, 1 - 1000 MHz, 50Ω
Die Low Noise Amplifier, 50 - 10000 MHz, 50Ω
Flexible Interconnect, 0.141" center diameter, 18.0 GHz, 12.0″