0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Reflectionless Low Pass Filter, DC - 13100 MHz, 50Ω
Precision Test Cable, 18.0 GHz, 25.0 ft. (7.62m)
Flexible Interconnect, 0.086" center diameter, 40.0 GHz, 6.0″
TB,JPS,BH292,MR,75 OHM
15.5 dB SMT Digital Step Attenuator, 1 - 2500 MHz, 75Ω
3 Ways Stripline DC Pass Power Splitter, 18000 - 26500 MHz, 50Ω
Lumped LC Band Pass Filter, 400 - 510 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 30 MHz to 2700 MHz, 50Ω
Reflectionless High Pass Filter, 700 - 5000 MHz