0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN11-017 * 11/21/2011 * Change of Device Footprint
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:1:1 CORE & WIRE Transformer, 0.01 - 10 MHz, 50Ω
TB,RVA-2500 RoHS5
LTCC Low Pass Filter, DC - 95 MHz, 50Ω
Lumped LC Band Pass Filter, 94 - 108 MHz, 50Ω
Level 17, Double Balanced Mixer, RF/LO Freq 0.5 - 500 MHz
LTCC Low Pass Filter, DC - 990 MHz, 50Ω
LTCC Low Pass Filter, DC - 80 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 120 MHz, 50Ω
Absorptive SP4T, SMT Solid State Switch, 30 - 6000 MHz, 50Ω