0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:1 CORE & WIRE Transformer, 0.15 - 400 MHz, 50Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 30 - 3000 MHz, 75Ω
1:1 CORE & WIRE Transformer, 20 - 520 MHz, 50Ω
35 dB Digital Step Attenuator, 10 - 1000 MHz, 50Ω
1:0.25 CORE & WIRE Transformer, 20 - 600 MHz, 12.5/50Ω
1:2.5 CORE & WIRE Transformer, 0.01 - 100 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.08 - 200 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω