0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Rack N, High Power Amplifier, 2500 MHz to 6000 MHz, 50Ω
4.2 dB Die Fixed Slope Equalizer, DC - 6000 MHz
Connectorized SMA, High Power, Linear Amplifier, 500 MHz to 4200 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 100 MHz to 18 GHz, 50Ω
Lumped LC Band Pass Filter, 100 - 1000 MHz, 50Ω
15.7 dB SMT Fixed Slope Equalizer, 6000 - 20000 MHz
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 18 GHz to 32 GHz, 50Ω
Connectorized SMA, High Power Amplifier, 700 MHz to 6000 MHz, 50Ω
6.6 dB Die Fixed Slope Equalizer, DC - 28000 MHz