0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
31 dB Digital Step Attenuator, DC - 4000 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 1 - 400 MHz, 75Ω
1:4 LTCC Transformer, 3300 - 4200 MHz, 50Ω
2 Ways DC Pass Power Splitter, 1000 - 2000 MHz, 50Ω
1:5 CORE & WIRE Transformer, 0.3 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.2 - 600 MHz, 50Ω
1:2 LTCC Transformer, 390 - 590 MHz, 50Ω
BIAS TEE / SMA / BKT / RoHS