English
English
简体中文


Found 21 matches (page 1 of 3)
RF Mechanical Switch, 2 x DPDT / Transfer, DC - 12.4 GHz, N | RC-2MTS-12N | Mini-Circuits RF & Microwave Products › Mechanical Switch Systems RC-2MTS-12N RF Mechanical Switch, 2 x DPDT / Transfer, DC - 12.4 GHz, N Connector Type: N Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs Case Style - SH3437 Environmental Rating - ENV104  Software Support View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of Electrostatic Discharge ESD) DG02-32 
Millimeter Wave Switch, 2 x DPDT / Transfer, DC - 50 GHz, 2.4 mm | RC-2MTS-50 | Mini-Circuits RF & Microwave Products › Mechanical Switch Systems RC-2MTS-50 Millimeter Wave Switch, 2 x DPDT / Transfer, DC - 50 GHz, 2.4 mm Connector Type: 2.4mm Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs Case Style - SH3109 Environmental Rating - ENV104  Software Support View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of Electrostatic Discharge ESD) 
Millimeter Wave Switch, 3 x DPDT / Transfer, DC - 50 GHz, 2.4 mm | RC-3MTS-50 | Mini-Circuits RF & Microwave Products › Mechanical Switch Systems RC-3MTS-50 Millimeter Wave Switch, 3 x DPDT / Transfer, DC - 50 GHz, 2.4 mm Connector Type: 2.4mm Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs Case Style - SH3143 Environmental Rating - ENV104  Software Support View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of Electrostatic Discharge ESD) 
RF/Microwave Switches - SPDT, DPDT, SP4T, SP6T, SP8T, SP10T Mechanical/Solid State RF Switches | Mini-Circuits RF/Microwave Switches SPDT, DPDT (transfer), SP4T, SP6T, SP8T, and SP10T mechanical and solid state 6.00x4.50x2.25 USB & Ethernet RC-2MTS-18 DPDT Transfer 2 DC 18 0.20 86 10 SH2618 LxWxH 6.00x5.50x2.25 USB & Ethernet RC-2MTS-26 DPDT Transfer 2 DC 26.5 0.30 75 5 SH3109 LxWxH 6.00x4.50x2.25 USB & Ethernet RC-2MTS-40 DPDT Transfer 2 DC 40 0.40 70 5 SH3109 LxWxH 6.00x4.50x2.25 USB & Ethernet RC-2MTS-50 DPDT Transfer 2 DC 50 0.80 65 3 SH3109 LxWxH 6.00x4.50x2.25 USB & Ethernet RC-2MTS-12N DPDT Transfer 
switching (up to 50 GHz) 3 x mechanical transfer / DPDT switches Ethernet & USB control High reliability, 2 mechanical transfer / DPDT switches Ethernet & USB control High reliability, 2 million switch cycles RC-2MTS-12N RF Mechanical Switch High reliability mechanical switches 2 x mechanical transfer / DPDT 
RC-1SPDT-A26 SPDT Terminated 1 DC 26.5 0.6 65 20 LM1848 USB & Ethernet RC-2MTS-18 DPDT Transfer 2 DC 18 0.20 86 10 SH2618 USB & Ethernet RC-2MTS-26 DPDT Transfer 2 DC 26.5 0.30 75 5 SH3109 USB & Ethernet RC-2MTS-40 DPDT Transfer 2 DC 40 0.40 70 5 SH3109 USB & Ethernet RC-2MTS-50 DPDT Transfer 2 DC 50 0.80 65 3 SH3109 USB & Ethernet RC-2MTS-12N DPDT Transfer 2 DC 12.4 0.25 80 50 SH3437 USB & Terminated 2 DC 40 0.6 65 5 LM1849 USB & Ethernet RC-3MTS-18 DPDT Transfer 3 DC 18 0.20 86 10 SH3022 USB & 
6.00x4.50x2.25 USB & Ethernet RC-2MTS-18 DPDT Transfer 2 DC 18 0.20 86 10 SH2618 LxWxH 6.00x5.50x2.25 USB & Ethernet RC-2MTS-26 DPDT Transfer 2 DC 26.5 0.30 75 5 SH3109 LxWxH 6.00x4.50x2.25 USB & Ethernet RC-2MTS-40 DPDT Transfer 2 DC 40 0.40 70 5 SH3109 LxWxH 6.00x4.50x2.25 USB & Ethernet RC-2MTS-50 DPDT Transfer 2 DC 50 0.80 65 3 SH3109 LxWxH 6.00x4.50x2.25 USB & Ethernet RC-2MTS-12N DPDT Transfer 6.00x4.50x2.25 USB & Ethernet RC-3MTS-18 DPDT Transfer 3 DC 18 0.20 86 10 SH3022 LxWxH 6.00x4.50x2.25 USB & 
Count Frequency Connector Model Name DPDT SPDT SP4T SP6T SP8T Application Low High Rack Height Type 
3314G-1-500ECT) R8 1 kΩ (Mouser 774-296UD102B1N) SW1 DPDT E-Switch EG2209A (Mouser 612 EG2209A) SMA 
and its contents are the property of Mini-Circuits. Case Style YZ DPDT (MTS) Module Options: YZ2891 
Page 1   Page 2   Page 3