Found 200 matches (page 15 of 20)
PAGE FUNCTIONAL DIAGRAM RF-OUT 1 12 13 3 4 5 6 7 8 9 10 11 12 DRIVER GND GND V E E V C T R L G N D V D Time, 50% Control to 10% RF output 17 ns Video Leakage +5.4 mV Rise Time, 10% to 90% of RF output M3SWA2-34DR-D+ 50Ω DC to 30 GHz Absorptive RF Switch with Internal Driver SPDT RF Switch PAGE 6 OF 11 Switch PAGE 8 OF 11 FUNCTIONAL DIAGRAM PAD DESCRIPTION RF-OUT 1 12 13 3 4 5 6 7 8 9 10 11 12 DRIVER Plating (Pads & Bottom of Die) Gold RFC RF-OUT 1 VSS VCTRL GND VDD RF-OUT 2 0 .0 1 3 6 [ 0 .3 4 5 ]0 0 0
insertion loss, 0.5 dB typ.at 1GHz • Fast Rise/Fall time, 5.6 ns / 6 ns typ. • Tiny Size, 3x3mm 12L internal driver designed for wideband operation from DC to 6 GHz supporting many applications requiring linearity and is packaged in a 3x3mm 12L package. Key Features Feature Advantages Wideband, DC to 6 High Isolation: • 63 dB at 1 GHz • 29 dB at 6 GHz High isolation significantly reduces leakage of power operation from DC to 6 GHz supporting many applications requiring nano-second switching across a wide
QEX – July/August 2011 17 James Hontoria, W1JGH jghalpha@gmail.com A 10 MHz to 6 GHz Power Meter +10 dBm Model 40: –40 to +15 dBm These ranges are good up to 6 GHz, but beyond that the range is Figure 6 is a picture of the inside of the newer version. Construction Notes I used a Hammond 1590A bi-color LED. Figure 6 — A look inside the newest version of the meter. The trimmer is the slope first Amateur Radio license in Spain at age 16. Residing in New York since 1979, he is a deep water
SPDT RF Switch Page 1 of 6 Notes A. Performance and quality attributes and conditions not expressly than 3W • Low Insertion Loss, 0.33 dB at 1 GHz JSW2-33DR-75+ SPDT RF Switch Page 2 of 6 Notes A. Compliance methodologies and qualifications SPDT RF Switch JSW2-33DR-75+ Page 3 of 6 Notes A. (OFF Time) — µSec Video Feed-through, (control 0 to 1.65V, freq.=10 KHz) — 3.0 — mVP-P Notes: 1. 6 Notes A. Performance and quality attributes and conditions not expressly stated in this
SPDT RF Switch Page 1 of 6 Notes A. Performance and quality attributes and conditions not expressly RF Switch Page 2 of 6 Notes A. Performance and quality attributes and conditions not expressly SPDT RF Switch JSW2-33HDR-75+ Page 3 of 6 Notes A. Performance and quality attributes and conditions 1.9 (ON Time) 1.1 (OFF Time) — µSec Video Feedthrough, (control 0 to 1.65V, freq.=10 KHz) — 3.0 — Max Control Voltage High=VDD SPDT RF Switch JSW2-33HDR-75+ Page 4 of 6 Notes A. Performance and
SPDT RF Switch Page 1 of 6 Notes A. Performance and quality attributes and conditions not expressly 5000 MHz MSW2-50+ Fast Switching - MMIC SPDT RF Switch Page 2 of 6 Notes A. Performance and quality illustration purposes only SPDT RF Switch Page 3 of 6 Notes A. Performance and quality attributes and Switching Time, 50% CTRL to 90/10% RF 7 nSec Video Feedthrough, (control 0 to -5V, freq.=500 KHz 21 mVP-P must be DC blocked or held at 0V DC. MSW2-50+ SPDT RF Switch Page 4 of 6 Notes A. Performance and
SPDT RF Switch Page 1 of 6 Notes A. Performance and quality attributes and conditions not expressly to 5000 MHz MSWA2-50+ Fast Switching - MMIC SPDT RF Switch Page 2 of 6 Notes A. Performance and illustration purposes only SPDT RF Switch Page 3 of 6 Notes A. Performance and quality attributes and nSec Switching Time, 50% CTRL to 90/10% RF 7 nSec Video Feedthrough, (control 0 to -5V, freq.=500 KHz connections must be DC blocked or held at 0V DC. MSWA2-50+ SPDT RF Switch Page 4 of 6 Notes A.
SPDT RF Switch Die Page 1 of 6 Notes A. Performance and quality attributes and conditions not integrate it directly into hybrids. SPDT RF Switch Die Page 2 of 6 Notes A. Performance and quality Function 1 RF-IN 3 VEE 4 RF OUT 1 6 TTL 7 TTL GROUND 9 RF OUT 2 10 VDD 2,5,8,11 GROUND +RoHS 4500 MHz, Reflective Switch with internal driver SPDT RF Switch Die M3SW-2-50DRA-D+ Page 3 of 6 Notes OFF Time, 50% control to 10% RF 11.3 ns Video Leakage 42.5 mV Rise Time, 10% RF to 90% RF 10 to 90% or
SPDT RF Switch Die Page 1 of 6 Notes A. Performance and quality attributes and conditions not Switch Die Page 2 of 6 Notes A. Performance and quality attributes and conditions not expressly stated Schematic and Pad description Bonding Pad Position Pad# Function 1 RF-IN 3 VEE 4 RF OUT 1 6 TTL 7 TTL internal driver SPDT RF Switch Die M3SWA-250DRBD+ Page 3 of 6 Notes A. Performance and quality Time, 50% control to 10% RF 11.3 ns Video Leakage 42.5 mV Rise Time, 10% RF to 90% RF 10 to 90% or 90
dBc Typ. Harmonic and fundamental filtering requirements are dramatically simplified due to the high NC NC NC NC GND X3 13 6 FUNCTIONAL DIAGRAM www.minicircuits.com P.O. Box 350166, Brooklyn, NY +14dBm -60 -50 -40 -30 -20 -10 6 7 8 9 10 11 12 13 14 15 H AR M O N IC O U TP U T (d Bc ) X1 OUTPUT -30 -20 -10 6 7 8 9 10 11 12 13 14 15 H AR M O N IC O U TP U T (d Bc ) X1 OUTPUT FREQUENCY (GHz) CONVERSION LOSS X3 OUTPUT vs. TEMPERATURE RF IN = +16dBm -40°C +25°C +85°C -60 -50 -40 -30 -20 -10 6 7 8 9