Found 200 matches (page 16 of 20)
filtering requirements are dramatically simplified due to the high suppression resulting from INFORMATION ON THE LAST PAGE Bonding Pad Descrip�on Pad # Descrip�on Page 1 1 2,3,5 & 6 RF IN RF OUT4 0 0 L1 GROUND 2H4 H5 H7 L2 L3 1 6 4 5 3H1 H2 H3 H6 X3 Frequency Multiplier MMIC DIE CY3-64-D+ RF-IN 1 RF-Input pad RF-OUT 4 RF-Output pad Ground 2, 3, 5 & 6 The bond pads are connected to back- 2170.0 Thickness Die Size Pad Size 1 & 4 Pad Size 2, 3, 5 & 6 100 2100 x 2170 92 x 172 92 x 92 ASSEMBLY
Temperature = -10°C, Pin = 5 dBm. -130 -110 -90 -70 -50 -30 -10 0 2 4 6 8 10 12 14 16 18 20 Is ol at -2 0 0 2 4 6 8 10 12 14 16 18 20 In se rt io n Lo ss [d B] Frequency [GHz] Insertion Loss COM-J1 COM-J2 COM-J3 COM-J4 -130 -110 -90 -70 -50 -30 -10 0 2 4 6 8 10 12 14 16 18 20 Is ol at io n [d B] 1 of 6 USB / Ethernet SP4T Solid-State Switch TTL-1SP4T-183 Typical Performance Graphs Test Conditions: @ Temperature = -10°C, Pin = 5 dBm. -50 -45 -40 -35 -30 -25 -20 -15 -10 -5 0 2 4 6 8 10 12 14 16
Q Y - 6 3 + Gain Equalizers 50Ω DC to 6 GHz KVEQY-63+ ELECTRICAL SPECIFICATIONS Model Frequency (GHz) Insertion loss (dB) VSWR (:1) Input Power (dBm) fL-fU 0.01 GHz 3 GHz 6 GHz 0.01 GHz 3 GHz 6 GHz Max. VEQY-1-63+ DC - 6 1.5 1.1 0.6 1.07 1.13 1.07 31 VEQY-2-63+ DC - 6 2.5 1.7 0.6 1.02 1.13 1.18 31 VEQY-3-63+ DC - 6 3.8 2.6 0.8 1.06 1.21 1.25 31 VEQY-4-63+ DC - 6 4.8 2.8 0.8 1.09 1.21 1.14 31 VEQY-5-63+ DC - 6 6.0 3.6 1.2 1.05 1.12 1.14 31 VEQY-6-63+ DC - 6 7.0 2.6 0.6 1.08 1.20 1.12 32
Length2 (Inches) Connector 1 Connector 2 Insertion loss (dB) Return Loss (dB) DC - 2 GHz 2 - 6 GHz 6 - 10 GHz 10 - 18 GHz DC - 2 GHz 2 - 6 GHz 6 - 10 GHz 10 - 18 GHz Typ. Typ. Typ. Typ. Typ. Typ. Typ. Typ. 086-6SB+ DC-18 6 SMA-Female w/Bulkhead SMA-Female w/Bulkhead 0.18 0.28 0.36 0.44 39 31 33 30 086-6SBSM+ DC-18 6 SMA-Female w/Bulkhead SMA-Male 0.12 0.21 0.34 0.47 40 39 32 27 086-6SM+ DC-18 6 SMA-Male SMA-Male 0.08 0.26 0.34 0.52 49 40 34 27 086-6SMR+ DC-18 6 SMA-Male Right-Angle SMA-Male
Max. Typ. Max. Typ. VAT-1+ DC - 6 1±0.3 0.20 0.20 0.20 0.60 1.05 1.20 1.10 1.50 1.40 1.0 VAT-2+ DC - 6 2±0.3 0.20 0.20 0.25 0.65 1.05 1.20 1.20 1.50 1.50 1.0 VAT-3+ DC - 6 3±0.3 0.20 0.15 0.15 0.45 1.05 1.20 1.15 1.40 1.40 1.0 VAT-4+ DC - 6 4±0.3 0.20 0.15 0.20 0.55 1.05 1.20 1.15 1.45 1.45 1.0 VAT-5+ DC - 6 5±0.3 0.10 0.10 0.10 0.25 1.05 1.20 1.15 1.45 1.40 1.0 VAT-6+ DC - 6 6±0.3 0.15 0.10 0.20 0.45 1.05 1.20 1.15 1.45 1.50 1.0 VAT-7+ DC - 6 7±0.3 1.10 0.10 0.10 0.10 1.05 1.20 1.15 1.40 1.40
PAGE 1 OF 6 ZT-20HPS-63-S+20-Way Power Splitter RACK-MOUNTED | HIGH POWER 50Ω 2.5 to 6 GHz 100W specified operating bandwidth covers the key worldwide telecoms bands from 2.5 to 6 GHz. This splitter is Min. Typ. Max. Unit Frequency Range 2.5 6 GHz Insertion Loss 16.5 19.5 dB Amplitude Unbalance 0.5 dB 3.6 GHz 100 W 3.6 – 6 GHz 50 ELECTRICAL SPECIFICATIONS @ 25°C1,2 Refer to our website for compliance 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 2 OF 6 ZT-20HPS-63-S+20-Way Power Splitter
Coaxial Amplifier ZX60-R5183P+ Typical Performance Curves 2 4 6 8 10 12 14 0 2 4 6 8 10 12 14 16 18 G A IN ( d B ) Frequency (GHz) GAIN @ 5V -40 -35 -30 -25 -20 -15 -10 -5 0 0 2 4 6 8 10 12 14 16 18 R E T U R L L O S S ( dB ) Frequency (GHz) RETURN LOSS @ 5V IN OUT 4 6 8 10 12 14 16 0 2 4 6 8 10 12 14 16 18 P 1 dB ( dB m ) Frequency (GHz) P1dB @ 5V 8 9 10 11 12 13 14 15 16 0 2 4 6 8 10 12 14 16 18 IS O LA T IO N ( dB ) Frequency (GHz) DIRECTIVITY @ 5V 0 2 4 6 8 10 0 2 4 6 8 10 12 14 16 18 N O
FEATURES • Wide bandwidth operation, DC to 6 GHz, 50Ω • Input Power up to 2W • Excellent VSWR (kit R ’ S K I T K 1 - E Q Y - 6 3 - D G + Gain Equalizer Dice 50Ω DC to 6 GHz K1-EQY-63-DG+ ELECTRICAL DC GHz 3 GHz 6 GHz DC GHz 3 GHz 6 GHz Max. EQY-1-63-DG+ DC-6 1.6 0.9 0.4 1.08 1.06 1.24 6 EQY-2-63-DG+ DC-6 2.5 1.5 0.4 1.02 1.08 1.29 6 EQY-3-63-DG+ DC-6 3.8 2.4 0.6 1.04 1.17 1.29 6 EQY-4-63-DG+ DC-6 4.8 2.7 0.6 1.07 1.19 1.32 6 EQY-5-63-DG+ DC-6 6.0 3.5 1.0 1.04 1.12 1.24 6 EQY-6-63-DG+ DC-6 7.0
PAGE 1 OF 4 50Ω 30dB Up to 50W 6 to 18 GHz SMA Female ZUDC30-06183-S+ APPLICATIONS y Satellite ZUDC30-06183-S+ QT/CP/AM 230106 THE BIG DEAL y Wide frequency range, 6 to 18 GHz y Excellent coupling 6 to 18 GHz y DC current pass through input to output Features Advantages Wide bandwidth With a bandwidth spanning 6 to 18 GHz, ZUDC couplers are ideal for most lab testing applications, avoiding the (IN&OUT) y 25 dB typ. 6 to 18 GHz Good return loss over 6 to 18 GHz minimizes undesired reflections
Power Splitter/Combiner JCPS-ED11649/1 Parameter Min. Typ. Max. Units Frequency 6 1000 MHz Isolation 6 - 60 MHz 27 dB 60 - 500 MHz 30 dB 500 - 1000 MHz 29 dB Insertion Loss Above 7.8 dB 6 - 60 MHz 0.70 dB 60 - 500 MHz 0.80 dB 500 - 1000 MHz 1.30 dB Phase Unbalance 6 - 60 MHz 0.353 deg. 60 - 500 MHz 2.101 deg. 500 - 1000 MHz 6.428 deg. Amplitude Unbalance 6 - 60 MHz 0.143 dB 60 - 500 MHz 0.126 dB Temperature SUM PORT PORT 1 PORT 2 PORT 3 PORT 4 PORT 5 PORT 6 GND EXT 4,8,9,10,12,13,14 6 7 1 2 3 5