English
English
简体中文


RF Filters


Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers and Triplexers

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 86 GHz
  • Over 3000 models in stock!
  • Custom Designs with Fast Turnaround!
New Products
  • Band Pass
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
Interface Impedance(Ω) Technology
SMT
Conn.
Plug-in
Die
Waveguide
50
75
Other
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Rectangular
Waveguide




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
WVBP-64-WR15+ 59400 61600 50000-58400 72 62600-75000 72 Band Pass Rectangular Waveguide TH2793-1
LxWxH
0.75x0.75x2.00
WVBP-283-WR28+ 27500 28350 22000-27000 48 28850-38000 34 Band Pass Rectangular Waveguide TH2793-2
LxWxH
0.75x0.75x2.00
WVBP-383-WR28+ 37000 40000 22000-36000 59 41000-42000 34 Band Pass Rectangular Waveguide TH2793-2
LxWxH
0.75x0.75x2.00
WVBP-583-WR15+ 57200 59400 50000-56200 56 60400-75000 58 Band Pass Rectangular Waveguide TH2793-1
LxWxH
0.75x0.75x2.00
WVBP-613-WR15+ 57200 65900 50000-56200 74 66900-75000 65 Band Pass Rectangular Waveguide TH2793-1
LxWxH
0.75x0.75x2.00
WVBP-633-WR15+ 61500 63800 50000-60500 66 64800-75000 67 Band Pass Rectangular Waveguide TH2793-1
LxWxH
0.75x0.75x2.00
WVBP-653-WR15+ 63700 65900 50000-62700 59 66900-75000 66 Band Pass Rectangular Waveguide TH2793-1
LxWxH
0.75x0.75x2.00
WVBP-673-WR12+ 64000 71000 60000-61500 56 73500-90000 28 Band Pass Rectangular Waveguide TH2793
LxWxH
0.75x0.75x2.00
WVBP-733-WR12+ 71000 76000 60000-69500 56 77500-90000 66 Band Pass Rectangular Waveguide TH2793
LxWxH
0.75x0.75x2.00
WVBP-783-WR12+ 76000 81000 60000-74500 67 82500-90000 48 Band Pass Rectangular Waveguide TH2793
LxWxH
0.75x0.75x2.00
WVBP-833-WR12+ 81000 86000 60000-79000 64 88000-90000 38 Band Pass Rectangular Waveguide TH2793
LxWxH
0.75x0.75x2.00