English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 86 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
Waveguide
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Rectangular
Waveguide
Thin Film
SIW




Low Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZLSS-2R8G-S+ 2800 3300 4000-4700 20 4700-26500 40 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-3R2G-S+ DC-3200 - 4800-7400 40 7400-20000 80 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-4G-S+ 4000 4500 5500-6300 20 6300-26500 40 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-4R8G-S+ DC-4800 - 7100-10100 40 10100-20000 80 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-6G-S+ 6000 6600 8200-9600 20 9600-26500 40 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-6R9G-S+ DC-6900 - 9800-13600 40 13600-20000 80 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-8G-S+ 8000 8600 10800-12500 20 12500-26500 40 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-11G-S+ 11000 11400 12500-14500 20 14500-26500 40 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-14G-S+ 14000 15100 16500-18000 20 18000-26500 40 Low Pass Suspended Substrate RA2456
LxWxH
.90x.70x.60
ZLSS-A2R8G-S+ DC-2800 - 3350-3600 35 3600-18000 55 Low Pass Suspended Substrate VA3099
LxWxH
2.10x.70x.60
ZLSS-K11G+ DC-11000 - 15500-22000 40 22000-40000 70 Low Pass Suspended Substrate UZ3156
LxWxH
0.75x0.60x0.48
ZLSS-K15G+ DC-15000 - 21000-27000 40 27000-40000 70 Low Pass Suspended Substrate UZ3156
LxWxH
0.75x0.60x0.48
ZLSS-K18G+ DC-18000 - 22000-26000 40 26000-40000 70 Low Pass Suspended Substrate UZ3156
LxWxH
0.75x0.60x0.48
ZLSS-K21G+ DC-21000 - 26000-30000 40 30000-40000 70 Low Pass Suspended Substrate UZ3156
LxWxH
0.75x0.60x0.48
ZLSS-K24G+ DC-24000 - 29000-33000 40 33000-40000 70 Low Pass Suspended Substrate UZ3156
LxWxH
0.75x0.60x0.48
ZLSS252-100W-S+ DC-2500 - 3900-4700 35 4700-9000 55 Low Pass Suspended Substrate ZG3525
LxWxH
1.94x0.67x0.60