0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-007 * 04/24/2009 * Device Marking
PCN16-027 * 05/13/2016 * Change of Internal Die
PCN19-049 * 04/22/2019 * Change of Plating
PCN22-061 * 08/22/2022 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Hand-Flex Interconnect, 0.086" center diameter, 3.0 GHz, 18.0″