0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-007 * 04/24/2009 * Device Marking
PCN19-049 * 04/22/2019 * Change of Plating
PCN22-061 * 08/22/2022 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
12.2 dB SMT Directional Coupler, 5 - 1000 MHz, 50Ω
Level 10, SMT High Reliability, RF/LO Freq 10 - 2000 MHz
2 Ways Core & Wire Power Splitter, 10 - 1000 MHz, 50Ω
7 dB SMT Fixed Attenuator, DC - 7000 MHz, 50Ω
20 dB Fixed Attenuator, DC - 2000 MHz, 50Ω
DIR COUP / RoHS
1:16 CORE & WIRE Transformer, 0.03 - 75 MHz, 50Ω
VOLTAGE CONT OSC / RoHS
Lumped LC Low Pass Filter, DC - 45 MHz, 50Ω