0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-002 - 2&5W Attenuators cover DC-18GHz
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
24GHz 1A Bias Tee
Cavity Band Pass Filter, 1200 to 1400 MHz, 50Ω, N-Male/ Female
LTCC Bandpass Filter, 16 to 19 GHz, 50Ω, 2.92mm Female
LTCC SMT Balun Bandpass Filter, 4200 - 5200 MHz ,50Ω
LTCC SMT High Pass Filter, 3 - 11 GHz
LTCC SMT High Pass Filter, 1150 to 8000 MHz
LTCC SMT High Pass Filter, 2700 to 11000 MHz, 50Ω
Connectorized SMA, 10W High Power Amplifier, 2 to 18 GHz, 50Ω
Connectorized SMA Female, High Power, Linear Amplifier, 100 MHz to 18 GHz, 50Ω