0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT High Pass Filter, 2700 to 11000 MHz, 50Ω
Connectorized SMA, 10W High Power Amplifier, 2 to 18 GHz, 50Ω
Connectorized SMA Female, High Power, Linear Amplifier, 100 MHz to 18 GHz, 50Ω
LTCC SMT High Pass Filter, 1500 to 8500 MHz, 50Ω
LTCC SMT High Pass Filter, 2000 to 9500 MHz, 50Ω
LTCC SMT High Pass Filter, 1900-9500 MHz, 50Ω
Cavity Band Pass Filter, 16.45 - 17.45 GHz, 50Ω, 2.92mm Female
LTCC SMT High Pass Filter, 3.9 - 12.5 GHz
Lumped LC High Pass Filter, 1 - 16 GHz