0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN05-013 * 10/12/2005 * LTCC substrate color
PCN13-009 * 10/31/2013 * Change of height dimension
PCN25-032 * 05/02/2025 * Transition to alternate qualified ceramic substrate materia
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:4 LTCC Transformer, 1200 - 2200 MHz, 50Ω
2 Ways Core & Wire Power Splitter, 1 - 650 MHz, 50Ω
Reflectionless Low Pass Filter, DC - 500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 20 - 1200 MHz, 50Ω
9 dB SMT Fixed Attenuator, DC - 50000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, Ceramic, 3x3 mm Package
Bi-Phase, Pin Diode Switch, 1 - 200 MHz, 50Ω