0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
SMT MMIC, Low Noise, Medium Power, Bypass, pHEMT Amplifier, 30 MHz to 1700 MHz, 50Ω, 2x2 mm QFN Style Package
Flexible Interconnect, 0.086" center diameter, 18.0 GHz, 9.0″
Thin Film Band Pass Filter, 7.45 - 7.8 GHz, 50Ω
LTCC High Pass Filter, 9200 - 18000 MHz
Super Flexible Interconnect, 0.047" center diameter, 18.0 GHz, 24.0″
LTCC Low Pass Filter, DC - 8400 MHz, 50Ω
Lumped LC Band Pass Filter, 400 - 510 MHz, 50Ω
Lumped LC Band Pass Filter, 670 - 795 MHz, 50Ω
Connector 180° Hybrid, 1 - 500 MHz