0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Lumped LC Band Pass Filter, 400 - 510 MHz, 50Ω
Lumped LC Band Pass Filter, 670 - 795 MHz, 50Ω
Connector 180° Hybrid, 1 - 500 MHz
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz, 16.0″
90 dB Programmable Attenuator, 1 MHz - 8 GHz
Connectorized SMA, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω
KIT FXD SS ATTEN / SMA / RoHS
2 Ways MMIC DC Pass Power Splitter, 1710 - 1990 MHz, 50Ω
USB/Ethernet Peak&Avg Power Sensor 500 MHz - 40GHz, -20 to +20 dBm