0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN95-006 - Optimizing VCO/PLL Evaluations & PLL Synthesizer Designs
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
VCO15-10 - Phase locked loop fundamentals
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-011 * 02/10/2015 * Change in transistor
PCN17-003 * 01/23/2017 * End-of-Life of Internal Components
PCN23-017 * 03/17/2023 * End-of-Life
PCN23-031 * 05/02/2023 * Reversing PCN23-017
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
EVAL BOARD FOR BFCN-4100+
LTCC Low Pass Filter, DC - 2750 MHz, 50Ω
EVAL BOARD FOR BDCA-15-25+
EVAL BOARD FOR BFCN-5151+
EVAL BOARD FOR BFCN-5100+
EVAL BOARD FOR BDCA-10-25