0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
Get FREE ANSYS HFSS 3D Simulation Models for this part. Mini-Circuits is proud to partner with Modelithics to give you free, high-accuracy simulation models for this component for ANSYS HFSS software.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN21-019 * 06/15/2021 * Change of Specified Power
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Reflective SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω
2 Ways Power Splitter, 10 - 1500 MHz, 50Ω
Super Flexible Interconnect, 0.047" center diameter, 18.0 GHz, 36.0″
Level 17, Double Balanced Mixer, RF/LO Freq 0.5 - 500 MHz
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
LTCC High Pass Filter, 6350 - 15000 MHz
TB,RAVON,KJ1367,50 OHM RoHS
LTCC Low Pass Filter, DC - 2750 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 2000 MHz to 8000 MHz, 50Ω