0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
Additional quantities available by : 11/06/2025 *
Lumped LC Low Pass Filter, DC - 325 MHz, 50Ω
LTCC 90° Hybrid, 800 - 1250 MHz, 50Ω
Level 10, SMT Double Balanced Mixer, RF/LO Freq 5 - 3000 MHz
Level 23, Plug-In Double Balanced Mixer, RF/LO Freq 100 - 2500 MHz
Level 17, SMT Double Balanced Mixer, RF/LO Freq 10 - 2500 MHz
ML AMPL / SURF MT / RoHS
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
VOLTAGE CONT OSC / RoHS