0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-002 - Triple balanced, low cost, LTCC mixers (MCA)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN07-003 * 03/19/2007 * Device Mechanical Dimension
PCN07-010-1 * 12/05/2007 * MSL Storage & Handling
PCN18-014 * 02/12/2018 * Material Change
PCN25-032 * 05/02/2025 * Transition to alternate qualified ceramic substrate materia
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
2 Ways Resistive Power Splitter, DC - 2000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 50 - 1000 MHz, 50Ω
0 dB Die Fixed Attenuator, DC - 26500 MHz, 50Ω
TEST BOARD FOR QAT-9+
TB,SYTX4-13HP+,AH1647,50 OHM
DIPLEXER / SMA / BKT RoHS
1:1 CORE & WIRE Transformer, 0.01 - 125 MHz, 50Ω
POWER DETECTOR/ SMA/ ROHS
1:1.5 CORE & WIRE Transformer, 0.1 - 400 MHz, 50Ω