0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-019 * 03/07/2024 * Transition to qualified ceramic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:1 CORE & WIRE Transformer, 0.4 - 800 MHz, 75Ω
1:2 CORE & WIRE Transformer, 4 - 2500 MHz, 50Ω
1:16 CORE & WIRE Transformer, 1.5 - 160 MHz, 50Ω
PWR SPLTR CMBD / SURF MT RoHS5
LOW PASS FLTR / SURF MT RoHS5
DBL BAL MIX / SURF MOUNT RoHS5
ADAPTER ATTEN / SMA-F / BNC-F
Lumped LC Low Pass Filter, DC - 0.3 MHz, 50Ω
LTCC High Pass Filter, 3000 - 7000 MHz