0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-012 - HIGH IP3 WiMAX MIXERS
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN07-010-1 * 12/05/2007 * MSL Storage & Handling
PCN15-057 * 08/12/2015 * Spec Change
PCN18-014 * 02/12/2018 * Material Change
PCN19-092 * 10/15/2019 * Change to layout
PCN25-032 * 05/02/2025 * Transition to alternate qualified ceramic substrate materia
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
LTCC 90° Hybrid, 4000 - 8000 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 500 MHz, 50Ω
Level 13, SMT Double Balanced Mixer, RF/LO Freq 7300 - 20000 MHz
1:1 CORE & WIRE Transformer, 0.03 - 125 MHz, 50Ω
Level 23, Plug-In Double Balanced Mixer, RF/LO Freq 10 - 2400 MHz
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 0.5 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 48 MHz, 50Ω
LTCC Low Pass Filter, DC - 850 MHz, 50Ω