0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Low Pass Filter, DC - 4400 MHz, 50Ω
LTCC Low Pass Filter, DC - 1 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 4707 - 4847 MHz, 50Ω
SMT MMIC, Low Noise Amplifier, 50 MHz to 10 GHz, 50Ω, 3x3 mm QFN Style Package
LTCC Surface Mount Low Pass Filter, DC to 0.53 GHz , 50Ω
Die MMIC, Medium Power, pHEMT Amplifier, 100 kHz to 22 GHz, 50Ω
LTCC Low Pass Filter, DC to 18.5 GHz, 50Ω, 2.92mm Female
Ceramic Resonator Band Pass Filter, 1590 - 1610 MHz, 50Ω
Connectorized 2.92mm, Medium Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω