0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Ceramic Resonator Band Pass Filter, 1590 - 1610 MHz, 50Ω
Connectorized 2.92mm, Medium Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
SMT MMIC, Medium Power pHEMT Amplifier, 17 to 31.5 GHz, 50Ω, 4x4 mm QFN Style Package
LTCC SMT High Pass Filter, 2.1 - 9.5 GHz
LTCC SMT Low Pass Filter, DC to 900 MHz, 50Ω
LTCC Low Pass Filter, DC to 2.85 GHz , 50Ω
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
SMT MMIC, Low Noise Amplifier, 500 MHz to 4000 MHz, 50Ω
SMT MMIC, Low Noise, Bypass Amplifier, 30 to 8000 MHz, 50Ω, 2x2 mm QFN Style Package