0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-007 * 04/24/2009 * Device Marking
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
USB/Ethernet Peak&Avg Power Sensor 500 MHz - 40GHz, -20 to +20 dBm
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
180° Hybrid, 1 - 500 MHz, 50Ω
Level 13, SMT Triple Balanced Mixer, RF/LO Freq 154 - 264 MHz
1:8 CORE & WIRE Transformer, 0.1 - 130 MHz, 50Ω
LTCC Band Pass Filter, 2400 - 2500 MHz, 50Ω
IMPD MTCHD PAD / N RoHS
Ceramic Resonator Band Pass Filter, 5725 - 5825 MHz, 50Ω