0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-007 * 04/24/2009 * Device Marking
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Level 13, Plug-In Triple Balanced Mixer, RF/LO Freq 10 - 4200 MHz
Lumped LC Low Pass, Flat Time Delay Filter, DC - 560 MHz
DBL BAL MIX
14.5 dB SMT Bi-Directional Coupler, 824 - 2525 MHz, 50Ω
PWR SPLTR CMBD / SM / RoHS
7 dB Fixed Attenuator, DC - 6000 MHz, 50Ω
VCO / SURF MOUNT / RoHS
Level 7, Double Balanced Mixer, RF/LO Freq 0.5 - 500 MHz