0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-007 * 04/24/2009 * Device Marking
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Additional quantities available by : 05/05/2025 *
1:1 CORE & WIRE Transformer, 0.4 - 500 MHz, 50Ω
2 Ways MMIC Power Splitter, 1600 - 3300 MHz, 50Ω
2X SMT Multiplier, Output Freq 5400 - 9600 MHz
Armored Test Cable, 18.0 GHz
2 Ways MMIC DC Pass Power Splitter, 1400 - 2350 MHz, 50Ω
VCO / SURF MOUNT / RoHS
1:9 CORE & WIRE Transformer, 0.15 - 200 MHz, 50Ω
4 Ways Core & Wire Power Splitter, 1 - 400 MHz, 50Ω
1:2 LTCC Transformer, 700 - 2800 MHz, 50Ω