0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
Get FREE Modelithics X-Parameters-Based Non-Linear Simulation Models for This Part! Mini-Circuits is proud to partner with Modelithics to give you free, high-accuracy simulation models for this component, compatible with Keysight ADS.
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN70-001 - Fixed attenuators help minimize impedance mismatches
ATT6-1 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN70-042 - Replacement Part Reference guide, YAT-8+
PCN21-032 * 08/03/2021 * Replacement of listed part numbers with "A" suffix
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
TB,PAT,AF320,HL,50 OHM
2 Ways Power Splitter, 0.002 - 60 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.2 - 350 MHz, 50Ω
Lumped LC Diplexer, DC-20/950-2150 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 10 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 158 MHz, 50Ω
DBL BAL MIX / SURF MOUNT RoHS5
LTCC Low Pass Filter, DC - 2500 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 8.4 MHz, 50Ω