English
English
简体中文


RF & Microwave Products › Splitters

ZFSC-3-4B+


3 Ways Power Splitter, 1 - 1000 MHz, 50Ω



3 Ways Power Splitter, 1 - 1000 MHz, 50Ω Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details.


Export Info

ECCN# not available

RoHS General Technical Notes Application Notes

For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.




This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.

Options and Alternative Models

Item Description
ZFSC-3-4-N+ 3 Ways Power Splitter, 1 - 1000 MHz, 50Ω
ZFSC-3-4-S+ 3 Ways Power Splitter, 1 - 1000 MHz, 50Ω
ZFSC-3-4+ 3 Ways Power Splitter, 1 - 1000 MHz, 50Ω
ZFSC-3-4B-N+ 3 Ways Power Splitter, Bracketed, 1 - 1000 MHz, 50Ω
ZFSC-3-4B-S+ 3 Ways Power Splitter, Bracketed, 1 - 1000 MHz, 50Ω

Recently Viewed: